Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3204 750/1 WR 56C DOUBLE OUTPUT
Part #:0230-30351
Catalog #:3204 750/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Series Code: | 3200 |
| Input Diameter (in): | 0.625 in | Ratio: | 750:1 |
| Model Code: | 3204 | Service Factor: | 1 |
| Frame Size: | 56C | Output Diameter (in): | 1.375 in |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Maximum Input HP: | 0.46 | Output RPM: | 2.33 |
| Ratio Range: | 750:1 to 1000:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 5,560 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 85.00 LB | Packaged Length: | 20.50 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 12.00 IN |

