Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3204 1000/1 WR 56C DOUBLE OUTPUT
Part #:0230-30353
Catalog #:3204 1000/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Output Diameter (in): | 1.375 in |
| Model Code: | 3204 | Gear Type: | Double-worm |
| Ratio: | 1000:1 | Maximum Input HP: | 0.31 |
| Service Factor: | 1 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Series Code: | 3200 | Output RPM: | 1.75 |
| Input Style: | C-Face Quill | Ratio Range: | 1000:1 to 2500:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4,898 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 85.00 LB | Packaged Length: | 20.50 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 12.00 IN |

