Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3204 2000/1 WR 56C SINGLE OUTPUT
Part #:0230-30377
Catalog #:3204 2000/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Model Code: | 3204 |
| Frame Size: | 56C | Service Factor: | 1 |
| Gear Type: | Double-worm | Maximum Input HP: | 0.211 |
| Product Line: | PowerCubeX Worm Gear Drive | Series Code: | 3200 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.375 in |
| Ratio: | 2000:1 | Input Style: | C-Face Quill |
| Output RPM: | 0.88 | Ratio Range: | 1000:1 to 2500:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 5,247 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 85.00 LB | Packaged Length: | 20.50 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 12.00 IN |

