Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3204 3600/1 WR 56C SINGLE OUTPUT
Part #:0230-30380
Catalog #:3204 3600/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.375 in | Frame Size: | 56C |
| Ratio: | 3600:1 | Product Type: | Right Angle |
| Model Code: | 3204 | Input Diameter (in): | 0.625 in |
| Series Code: | 3200 | Gear Type: | Double-worm |
| Maximum Input HP: | 0.134 | Service Factor: | 1 |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio Range: | 2500:1 + |
| Input Style: | C-Face Quill | Output RPM: | 0.49 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4,665 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 85.00 LB | Packaged Length: | 20.50 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 12.00 IN |

