Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3205 1200/1 WR 56C 1.438
Part #:0230-30514
Catalog #:3205 1200/1 WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Frame Size: | 56C |
| Product Type: | Right Angle | Series Code: | 3200 |
| Model Code: | 3205 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Maximum Input HP: | 0.33 |
| Product Line: | PowerCubeX Worm Gear Drive | Output Diameter (in): | 1.438 in |
| Ratio: | 1200:1 | Input Style: | C-Face Quill |
| Ratio Range: | 1000:1 to 2500:1 | Output RPM: | 1.46 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5,560 in/lbs |
General Specifications
| Weight: | 90.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

