Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3205 1800/1 WR 56C 1.438
Part #:0230-30516
Catalog #:3205 1800/1 WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 1800:1 | Series Code: | 3200 |
| Frame Size: | 56C | Gear Type: | Double-worm |
| Maximum Input HP: | 0.25 | Model Code: | 3205 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 1000:1 to 2500:1 |
| Output RPM: | 0.97 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5,560 in/lbs |
General Specifications
| UPC: | 662961762689 | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

