Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3205 200/1 WR 56C 1.938
Part #:0230-30525
Catalog #:3205 200/1 WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 3200 | Gear Type: | Double-worm |
| Service Factor: | 1 | Frame Size: | 56C |
| Model Code: | 3205 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.938 in | Product Line: | PowerCubeX Worm Gear Drive |
| Maximum Input HP: | 1.12 | Product Type: | Right Angle |
| Ratio: | 200:1 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output RPM: | 8.75 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4,766 in/lbs |
General Specifications
| UPC: | 662798989846 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

