Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3205 3600/1 WR 56C 1.938
Part #:0230-30540
Catalog #:3205 3600/1 WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 3600:1 | Product Line: | PowerCubeX Worm Gear Drive |
| Gear Type: | Double-worm | Product Type: | Right Angle |
| Series Code: | 3200 | Maximum Input HP: | 0.134 |
| Model Code: | 3205 | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Service Factor: | 1 | Ratio Range: | 2500:1 + |
| Output RPM: | 0.49 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4,665 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 90.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

