Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3205 600/1 WR 56C 2.188
Part #:0230-30570
Catalog #:3205 600/1 WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Maximum Input HP: | 0.55 |
| Ratio: | 600:1 | Input Diameter (in): | 0.625 in |
| Gear Type: | Double-worm | Product Line: | PowerCubeX Worm Gear Drive |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 3205 | Series Code: | 3200 |
| Output Diameter (in): | 2.188 in | Output RPM: | 2.92 |
| Ratio Range: | 500:1 to 750:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5,560 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 90.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

