Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3205 150/1 WR 143TC 1.438
Part #:0230-30584
Catalog #:3205 150/1 WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 1.39 | Model Code: | 3205 |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Gear Type: | Double-worm | Ratio: | 150:1 |
| Input Diameter (in): | 0.875 in | Series Code: | 3200 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Product Line: | PowerCubeX Worm Gear Drive | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 11.7 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4,654 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798990033 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

