Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3205 100/1 WR 143TC 2.188
Part #:0230-30643
Catalog #:3205 100/1 WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 3200 | Model Code: | 3205 |
| Input Diameter (in): | 0.875 in | Gear Type: | Double-worm |
| Output Diameter (in): | 2.188 in | Maximum Input HP: | 1.96 |
| Product Type: | Right Angle | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 100:1 | Frame Size: | 140TC |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4,472 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 90.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

