Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3205 150/1 WR 143TC 2.188
Part #:0230-30644
Catalog #:3205 150/1 WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 3200 | Model Code: | 3205 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 2.188 in |
| Gear Type: | Double-worm | Maximum Input HP: | 1.39 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Frame Size: | 140TC | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 150:1 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output RPM: | 11.7 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4,654 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798990149 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

