Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3205 2400/1 WR 143TC 2.188
Part #:0230-30658
Catalog #:3205 2400/1 WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Gear Type: | Double-worm | Input Diameter (in): | 0.875 in |
| Ratio: | 2400:1 | Maximum Input HP: | 0.193 |
| Frame Size: | 140TC | Series Code: | 3200 |
| Model Code: | 3205 | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Input Style: | C-Face Quill |
| Output RPM: | 0.73 | Ratio Range: | 1000:1 to 2500:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5,247 in/lbs |
General Specifications
| Weight: | 90.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

