Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3206 300/1 WR 56C 1.438 (SIDE MT)
Part #:0230-30747
Catalog #:3206 300/1 WR 56C 1.438 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 0.79 | Frame Size: | 56C |
| Model Code: | 3206 | Output Diameter (in): | 1.438 in |
| Product Line: | PowerCubeX Worm Gear Drive | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Series Code: | 3200 |
| Service Factor: | 1 | Ratio: | 300:1 |
| Gear Type: | Double-worm | Input Style: | C-Face Quill |
| Ratio Range: | 250:1 to 500:1 | Output RPM: | 5.83 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4,794 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 99.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

