Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3206 400/1 WR 56C 2.000 (SIDE MT)
Part #:0230-30788
Catalog #:3206 400/1 WR 56C 2.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Model Code: | 3206 |
| Product Line: | PowerCubeX Worm Gear Drive | Output Diameter (in): | 2.000 in |
| Maximum Input HP: | 0.63 | Series Code: | 3200 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 400:1 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Ratio Range: | 250:1 to 500:1 |
| Input Style: | C-Face Quill | Output RPM: | 4.38 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4,898 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798990279 | Weight: | 99.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

