Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3206 1200/1 WR 56C 2.000 (SIDE MT)
Part #:0230-30794
Catalog #:3206 1200/1 WR 56C 2.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Maximum Input HP: | 0.33 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series Code: | 3200 | Input Diameter (in): | 0.625 in |
| Product Line: | PowerCubeX Worm Gear Drive | Model Code: | 3206 |
| Ratio: | 1200:1 | Frame Size: | 56C |
| Output Diameter (in): | 2.000 in | Output RPM: | 1.46 |
| Input Style: | C-Face Quill | Ratio Range: | 1000:1 to 2500:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5,560 in/lbs |
General Specifications
| Weight: | 99.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

