Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3206 1500/1 WR 56C 2.000 (SIDE MT)
Part #:0230-30795
Catalog #:3206 1500/1 WR 56C 2.000 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Product Line: | PowerCubeX Worm Gear Drive | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Ratio: | 1500:1 |
| Frame Size: | 56C | Gear Type: | Double-worm |
| Series Code: | 3200 | Maximum Input HP: | 0.27 |
| Model Code: | 3206 | Output RPM: | 1.17 |
| Input Style: | C-Face Quill | Ratio Range: | 1000:1 to 2500:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 5,560 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961820624 | Weight: | 99.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

