Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3206 1000/1 WR 56C 2.188 (SIDE MT)
Part #:0230-30813
Catalog #:3206 1000/1 WR 56C 2.188 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Output Diameter (in): | 2.188 in |
| Frame Size: | 56C | Maximum Input HP: | 0.31 |
| Model Code: | 3206 | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 1000:1 | Series Code: | 3200 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 1.75 |
| Ratio Range: | 1000:1 to 2500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4,898 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 99.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

