Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3206 150/1 WR 143TC 1.438 (SIDE MT)
Part #:0230-30824
Catalog #:3206 150/1 WR 143TC 1.438 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Input Diameter (in): | 0.875 in |
| Model Code: | 3206 | Frame Size: | 140TC |
| Ratio: | 150:1 | Product Type: | Right Angle |
| Series Code: | 3200 | Output Diameter (in): | 1.438 in |
| Gear Type: | Double-worm | Maximum Input HP: | 1.39 @ 1750 RPM |
| Product Line: | PowerCubeX Worm Gear Drive | Mounting Style: | SELECT |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output RPM: | 11.7 |
| Center Distance (in): | 3.25 | Reduction: | DOUBLE |
| Motor Frame Size: | 140TC | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 4654 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 99.00 LB | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

