Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3206L 1500/1 WR 143TC 2.000 (SIDE MT)
Part #:0230-31755
Catalog #:3206L 1500/1 WR 143TC 2.000 (SIDE MT)
KEY FEATURES
- Modular Design
- Universal Mounting Dimensions
- Increased thermal capacity and Increased efficiency
- Cast iron housings
- Alloy shafting
- Viton® seals
- Available in ratios from 50:1 to 3600:1
- Available in Multiple Styles and Mounting Configurations.
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PAG Lubed PowerCubeX Worm Gear Drive | Frame Size: | 140TC |
| Series Code: | 3200L | Service Factor: | 1 |
| Output Diameter (in): | 2.000 in | Input Diameter (in): | 0.875 in |
| Ratio: | 1500:1 | Product Type: | Right Angle |
| Model Code: | 3206 | Gear Type: | Double-worm |
| Maximum Input HP: | 0.27 | Ratio Range: | 1000:1 to 2500:1 |
| Input Style: | C-Face Quill | Output RPM: | 1.17 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6,642 in/lbs |
General Specifications
| UPC: | 662961729613 | Weight: | 99.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

