Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3801 75/1 WR SINGLE OUTPUT
Part #:0230-31922
Catalog #:3801 75/1 WR SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.500 in |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio: | 75:1 |
| Input Diameter (in): | 0.625 in | Model Code: | 3801 |
| Gear Type: | Double-worm | Maximum Input HP: | 3.89 |
| Series Code: | 3800 | Service Factor: | 1 |
| Input Style: | Shaft | Output RPM: | 23.3 |
| Ratio Range: | 75:1 | Center Distance (in): | 3.75 |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 6,828 in/lbs |
General Specifications
| UPC: | 662798990484 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

