Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3802 150/1 WR 1.438
Part #:0230-31944
Catalog #:3802 150/1 WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 3800 | Maximum Input HP: | 2.5 |
| Gear Type: | Double-worm | Product Line: | PowerCubeX Worm Gear Drive |
| Product Type: | Right Angle | Ratio: | 150:1 |
| Model Code: | 3802 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input Style: | Shaft | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 11.7 | Center Distance (in): | 3.75 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8,131 in/lbs |
General Specifications
| UPC: | 662798990538 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

