Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3802 1800/1 WR 1.938
Part #:0230-31976
Catalog #:3802 1800/1 WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 3802 | Ratio: | 1800:1 |
| Gear Type: | Double-worm | Series Code: | 3800 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.625 in |
| Product Line: | PowerCubeX Worm Gear Drive | Maximum Input HP: | 0.54 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 1000:1 to 2500:1 | Output RPM: | 0.97 |
| Input Style: | Shaft | Center Distance (in): | 3.75 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9,913 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798990552 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

