Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3802 150/1 WR 2.188
Part #:0230-32004
Catalog #:3802 150/1 WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 2.5 | Ratio: | 150:1 |
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Model Code: | 3802 | Output Diameter (in): | 2.188 in |
| Product Line: | PowerCubeX Worm Gear Drive | Series Code: | 3800 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 11.7 |
| Input Style: | Shaft | Center Distance (in): | 3.75 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 8,131 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961771803 | Packaged Length: | 16.25 IN |
| Packaged Width: | 15.50 IN | Packaged Height: | 11.00 IN |

