Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 250/1 WR 56C DOUBLE OUTPUT
Part #:0230-32146
Catalog #:3804 250/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 3804 | Ratio: | 250:1 |
| Input Diameter (in): | 0.625 in | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Maximum Input HP: | 1.42 |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Frame Size: | 56C | Product Type: | Right Angle |
| Series Code: | 3800 | Output RPM: | 7 |
| Ratio Range: | 250:1 to 500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5,866 in/lbs |
General Specifications
| UPC: | 662798990606 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

