Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 300/1 WR 56C DOUBLE OUTPUT
Part #:0230-32147
Catalog #:3804 300/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 300:1 | Output Diameter (in): | 1.500 in |
| Service Factor: | 1 | Maximum Input HP: | 1.47 |
| Input Diameter (in): | 0.625 in | Gear Type: | Double-worm |
| Product Type: | Right Angle | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 3800 | Frame Size: | 56C |
| Model Code: | 3804 | Ratio Range: | 250:1 to 500:1 |
| Input Style: | C-Face Quill | Output RPM: | 5.83 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 8,607 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798994710 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

