Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 600/1 WR 56C DOUBLE OUTPUT
Part #:0230-32150
Catalog #:3804 600/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Ratio: | 600:1 |
| Frame Size: | 56C | Product Type: | Right Angle |
| Model Code: | 3804 | Maximum Input HP: | 0.66 |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 0.625 in | Series Code: | 3800 |
| Product Line: | PowerCubeX Worm Gear Drive | Input Style: | C-Face Quill |
| Ratio Range: | 500:1 to 750:1 | Output RPM: | 2.92 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9,913 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798990637 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

