Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 1000/1 WR 56C DOUBLE OUTPUT
Part #:0230-32153
Catalog #:3804 1000/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 3800 | Ratio: | 1000:1 |
| Gear Type: | Double-worm | Maximum Input HP: | 0.66 |
| Frame Size: | 56C | Model Code: | 3804 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | PowerCubeX Worm Gear Drive | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.500 in | Input Style: | C-Face Quill |
| Ratio Range: | 1000:1 to 2500:1 | Output RPM: | 1.75 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 7,883 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798996790 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

