Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 1800/1 WR 56C DOUBLE OUTPUT
Part #:0230-32156
Catalog #:3804 1800/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Ratio: | 1800:1 |
| Model Code: | 3804 | Gear Type: | Double-worm |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Series Code: | 3800 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Maximum Input HP: | 0.54 |
| Product Line: | PowerCubeX Worm Gear Drive | Input Style: | C-Face Quill |
| Output RPM: | 0.97 | Ratio Range: | 1000:1 to 2500:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 9,913 in/lbs |
General Specifications
| UPC: | 662798990651 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

