Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 75/1 WR 56C SINGLE OUTPUT
Part #:0230-32162
Catalog #:3804 75/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 3804 | Product Type: | Right Angle |
| Ratio: | 75:1 | Service Factor: | 1 |
| Gear Type: | Double-worm | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 3800 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.500 in | Frame Size: | 56C |
| Maximum Input HP: | 3.89 | Ratio Range: | 75:1 |
| Output RPM: | 23.3 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 6,828 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798990675 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

