Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 150/1 WR 56C SINGLE OUTPUT
Part #:0230-32164
Catalog #:3804 150/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Series Code: | 3800 |
| Gear Type: | Double-worm | Frame Size: | 56C |
| Ratio: | 150:1 | Model Code: | 3804 |
| Maximum Input HP: | 2.5 | Output RPM: | 11.7 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 8,131 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798990682 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

