Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 200/1 WR 56C SINGLE OUTPUT
Part #:0230-32165
Catalog #:3804 200/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Product Line: | PowerCubeX Worm Gear Drive |
| Gear Type: | Double-worm | Service Factor: | 1 |
| Ratio: | 200:1 | Model Code: | 3804 |
| Output Diameter (in): | 1.500 in | Series Code: | 3800 |
| Input Diameter (in): | 0.625 in | Maximum Input HP: | 1.9 |
| Product Type: | Right Angle | Output RPM: | 8.75 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7,883 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798990699 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

