Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 300/1 WR 56C SINGLE OUTPUT
Part #:0230-32167
Catalog #:3804 300/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Ratio: | 300:1 |
| Service Factor: | 1 | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Series Code: | 3800 |
| Output Diameter (in): | 1.500 in | Model Code: | 3804 |
| Product Type: | Right Angle | Maximum Input HP: | 1.47 |
| Frame Size: | 56C | Output RPM: | 5.83 |
| Input Style: | C-Face Quill | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8,607 in/lbs |
General Specifications
| UPC: | 662961031723 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

