Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 400/1 WR 56C SINGLE OUTPUT
Part #:0230-32168
Catalog #:3804 400/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Model Code: | 3804 |
| Maximum Input HP: | 1.34 @ 1750 RPM | Ratio: | 400:1 |
| Series Code: | 3800 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.500 in | Frame Size: | 56C |
| Service Factor: | 1.0 | Product Line: | PowerCubeX Worm Gear Drive |
| Product Type: | Right Angle | Mounting Style: | SELECT |
| Ratio Range: | 250:1 to 500:1 | Overhung Load: | 1,600 |
| Output RPM: | 4.38 | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 3.75 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 7883 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798990705 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

