Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 500/1 WR 56C SINGLE OUTPUT
Part #:0230-32169
Catalog #:3804 500/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | 3804 |
| Input Diameter (in): | 0.625 in | Ratio: | 500:1 |
| Maximum Input HP: | 1.06 | Frame Size: | 56C |
| Gear Type: | Double-worm | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 3800 | Input Style: | C-Face Quill |
| Ratio Range: | 500:1 to 750:1 | Output RPM: | 3.5 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7,883 in/lbs |
General Specifications
| UPC: | 662961049780 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

