Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 600/1 WR 56C SINGLE OUTPUT
Part #:0230-32170
Catalog #:3804 600/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | 3804 | Output Diameter (in): | 1.500 in |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Ratio: | 600:1 | Maximum Input HP: | 0.66 |
| Series Code: | 3800 | Input Style: | C-Face Quill |
| Output RPM: | 2.92 | Ratio Range: | 500:1 to 750:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 9,913 in/lbs |
General Specifications
| UPC: | 662961030054 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

