Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 1500/1 WR 56C SINGLE OUTPUT
Part #:0230-32175
Catalog #:3804 1500/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 3804 | Product Line: | PowerCubeX Worm Gear Drive |
| Gear Type: | Double-worm | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Ratio: | 1500:1 |
| Product Type: | Right Angle | Series Code: | 3800 |
| Frame Size: | 56C | Output Diameter (in): | 1.500 in |
| Maximum Input HP: | 0.8 | Ratio Range: | 1000:1 to 2500:1 |
| Output RPM: | 1.17 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 9,913 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798990743 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

