Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 1800/1 WR 56C SINGLE OUTPUT
Part #:0230-32176
Catalog #:3804 1800/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Maximum Input HP: | 0.54 |
| Gear Type: | Double-worm | Service Factor: | 1 |
| Output Diameter (in): | 1.500 in | Ratio: | 1800:1 |
| Product Line: | PowerCubeX Worm Gear Drive | Series Code: | 3800 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Model Code: | 3804 | Output RPM: | 0.97 |
| Ratio Range: | 1000:1 to 2500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 9,913 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798990750 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

