Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 3000/1 WR 56C SINGLE OUTPUT
Part #:0230-32179
Catalog #:3804 3000/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Input Diameter (in): | 0.625 in |
| Ratio: | 3000:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.500 in | Series Code: | 3800 |
| Maximum Input HP: | 0.23 | Frame Size: | 56C |
| Service Factor: | 1 | Model Code: | 3804 |
| Product Line: | PowerCubeX Worm Gear Drive | Output RPM: | 0.58 |
| Ratio Range: | 2500:1 + | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 6,106 in/lbs |
General Specifications
| UPC: | 662798990767 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

