Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 3600/1 WR 56C SINGLE OUTPUT
Part #:0230-32180
Catalog #:3804 3600/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Output Diameter (in): | 1.500 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Frame Size: | 56C | Series Code: | 3800 |
| Maximum Input HP: | 0.169 | Input Diameter (in): | 0.625 in |
| Model Code: | 3804 | Ratio: | 3600:1 |
| Gear Type: | Double-worm | Input Style: | C-Face Quill |
| Ratio Range: | 2500:1 + | Output RPM: | 0.49 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4,921 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961026996 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

