Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 150/1 WR 143TC DOUBLE OUTPUT
Part #:0230-32184
Catalog #:3804 150/1 WR 143TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 3804 | Maximum Input HP: | 2.5 |
| Product Line: | PowerCubeX Worm Gear Drive | Output Diameter (in): | 1.500 in |
| Gear Type: | Double-worm | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Series Code: | 3800 |
| Product Type: | Right Angle | Ratio: | 150:1 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 11.7 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 8,131 in/lbs |
General Specifications
| UPC: | 662798990781 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

