Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 200/1 WR 143TC DOUBLE OUTPUT
Part #:0230-32185
Catalog #:3804 200/1 WR 143TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 1.9 | Output Diameter (in): | 1.500 in |
| Frame Size: | 140TC | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Input Diameter (in): | 0.875 in | Model Code: | 3804 |
| Ratio: | 200:1 | Series Code: | 3800 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output RPM: | 8.75 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7,883 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798997940 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

