Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 300/1 WR 143TC DOUBLE OUTPUT
Part #:0230-32187
Catalog #:3804 300/1 WR 143TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 300:1 | Output Diameter (in): | 1.500 in |
| Series Code: | 3800 | Maximum Input HP: | 1.47 |
| Product Type: | Right Angle | Model Code: | 3804 |
| Frame Size: | 140TC | Product Line: | PowerCubeX Worm Gear Drive |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Gear Type: | Double-worm | Output RPM: | 5.83 |
| Input Style: | C-Face Quill | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8,607 in/lbs |
General Specifications
| UPC: | 662961748638 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

