Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 400/1 WR 143TC DOUBLE OUTPUT
Part #:0230-32188
Catalog #:3804 400/1 WR 143TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 3800 | Output Diameter (in): | 1.500 in |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio: | 400:1 |
| Frame Size: | 140TC | Model Code: | 3804 |
| Input Diameter (in): | 0.875 in | Maximum Input HP: | 1.34 |
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 4.38 | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 7,883 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961045775 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

