Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 500/1 WR 143TC DOUBLE OUTPUT
Part #:0230-32189
Catalog #:3804 500/1 WR 143TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Series Code: | 3800 |
| Input Diameter (in): | 0.875 in | Model Code: | 3804 |
| Gear Type: | Double-worm | Product Type: | Right Angle |
| Ratio: | 500:1 | Service Factor: | 1 |
| Frame Size: | 140TC | Maximum Input HP: | 1.06 |
| Product Line: | PowerCubeX Worm Gear Drive | Input Style: | C-Face Quill |
| Ratio Range: | 500:1 to 750:1 | Output RPM: | 3.5 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7,883 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961003690 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

