Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 1800/1 WR 143TC DOUBLE OUTPUT
Part #:0230-32196
Catalog #:3804 1800/1 WR 143TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Model Code: | 3804 |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Ratio: | 1800:1 | Product Line: | PowerCubeX Worm Gear Drive |
| Maximum Input HP: | 0.54 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Series Code: | 3800 |
| Gear Type: | Double-worm | Output RPM: | 0.97 |
| Ratio Range: | 1000:1 to 2500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 9,913 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798990798 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

