Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 75/1 WR 143TC SINGLE OUTPUT
Part #:0230-32202
Catalog #:3804 75/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | 3800 | Maximum Input HP: | 3.89 |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 0.875 in |
| Product Line: | PowerCubeX Worm Gear Drive | Model Code: | 3804 |
| Frame Size: | 140TC | Gear Type: | Double-worm |
| Ratio: | 75:1 | Input Style: | C-Face Quill |
| Output RPM: | 23.3 | Ratio Range: | 75:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 6,828 in/lbs |
General Specifications
| UPC: | 662798990804 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

