Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 150/1 WR 143TC SINGLE OUTPUT
Part #:0230-32204
Catalog #:3804 150/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Product Type: | Right Angle |
| Series Code: | 3800 | Model Code: | 3804 |
| Product Line: | PowerCubeX Worm Gear Drive | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Maximum Input HP: | 2.5 | Frame Size: | 140TC |
| Ratio: | 150:1 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 11.7 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 8,131 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798990828 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

