Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 300/1 WR 143TC SINGLE OUTPUT
Part #:0230-32207
Catalog #:3804 300/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Model Code: | 3804 |
| Service Factor: | 1 | Maximum Input HP: | 1.47 |
| Input Diameter (in): | 0.875 in | Series Code: | 3800 |
| Product Line: | PowerCubeX Worm Gear Drive | Product Type: | Right Angle |
| Ratio: | 300:1 | Frame Size: | 140TC |
| Output Diameter (in): | 1.500 in | Ratio Range: | 250:1 to 500:1 |
| Input Style: | C-Face Quill | Output RPM: | 5.83 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 8,607 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798990835 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

