Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 3804 900/1 WR 143TC SINGLE OUTPUT
Part #:0230-32212
Catalog #:3804 900/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 3804 | Maximum Input HP: | 1.06 |
| Gear Type: | Double-worm | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 900:1 |
| Series Code: | 3800 | Frame Size: | 140TC |
| Product Line: | PowerCubeX Worm Gear Drive | Input Style: | C-Face Quill |
| Ratio Range: | 750:1 to 1000:1 | Output RPM: | 1.94 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9,913 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961749796 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

